TG56-2™

30:1 Spot IR Thermometer with Type K Thermocouple

$300.00

The Flir TG56-2 provides safer temperature readings where high temperature readings are required. Providing a distance-to-spot ratio of 30:1, the TG56-2 can measure smaller targets from a safer distance. Pinpoint precision is driven by infrared technology, Class II laser sighting, and a maximum IR temperature of 1300°C (2372°F). The color display screen is designed for you to easily view current and selected reference temperature readings simultaneously. The thermometer includes a Type K thermocouple for contact temperature readings.

Designed for Safety, Built for High Temperatures
Provides non-contact temperature measurement and a 30:1 spot ratio to measure a smaller target from a safer distance.
Equipped with Class II laser sighting and a maximum IR temperature of 1300°C (2372°F) for accurate measurements.
The TG56-2’s color display screen provides easy viewing of current reading and selected reference temperature reading simultaneously. The included Type K thermocouple allows contact temperature readings with ease. Up to 99 readings can be stored and recalled when needed.

Specifications

Highlighted
Distance to Spot Ratio (D:S) 30:1
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Emissivity 0.01 to 1.00 with 5 presets
Display 1.57” Color EBTN
Imaging & Optical
IR Range -30°C to 1300°C (-22°F to 2372°F)
Laser Orientation Single point laser to upper edge of measurement
Laser Power ≤1mW, Class II
Spectral Response 8 µm to 14 µm
Measurement & Analysis
AVG Last 20 readings
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Differential (MAX/MIN) Yes
Distance to Spot Ratio (D:S) 30:1
Included Type K Thermocouple Probe Range -30°C to 260°C (-22°F to 500°F)
Input Basic Accuracy ±1°C (±1.8°F) or 1% (whichever is greater)
Input Range -30°C to 650°C (-22°F to 1202°F)
Input Type K
Max/Min Min/Max/Avg/Dif
Measurement Resolution 0.1°C / 0.1°F
Response 250 Milliseconds
Communication & Data Storage
Memory 2 × 99 sets data storage
User Interface
Display 1.57” Color EBTN
Power
Auto Power Off 5 or 15 seconds (selectable)
Continuous Run Time 8 hours maximum continuous temperature measurements
Power Source 9V alkaline battery (included)
General
Alarm High/low alarms with programmable set points
Alarm Alert HI or LO will flash on the display
Compatibility Pipe Clamp Probe
Data Logging Manual and automatic data logger
Dimensions (L x W x H) 192 mm × 125 mm × 64 mm (7.5 in × 4.9 in × 2.5 in)
Includes Spot IR Thermometer, 9V battery, Quick Start Guide, and Storage Pouch
Locking System Yes
Scanning Mode Yes
Weight 310 g (10.9 oz)
Worklights Yes
Environmental & Certifications
Certifications CE, UKCA, RCM, WEEE and FDA
Drop test 1 m (3.2 ft)
Emissivity 0.01 to 1.00 with 5 presets
IP Rating IP20
Warranty Limited 3-Year Warranty

Resources & Support

Brochure

FLIR Thermal Imaging Guidebook for Building Applications

Brochure

What do you need to measure? FLIR WDYNTM brochure

User Manual

FLIR TG5X-2 User Manual

Datasheet

FLIR TG54-2 TG56-2 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart